Technical data
Language | Name | |
---|---|---|
[ "BG" ] | 524911 00001 | Download 0.32 MB |
[ "CS" ] | 524911 00001 | Download 0.32 MB |
[ "DA" ] | 524911 00001 | Download 0.32 MB |
[ "DE" ] | PRO524911-00001 | Download 0.48 MB |
[ "DE-AT" ] | PRO524911-00001 | Download 0.48 MB |
[ "DE-CH" ] | PRO524911-00001 | Download 0.48 MB |
[ "EN" ] | 524911 00001 | Download 0.32 MB |
[ "EN-AE" ] | 524911 00001 | Download 0.32 MB |
[ "EN-CH" ] | 524911 00001 | Download 0.32 MB |
[ "EN-IN" ] | 524911 00001 | Download 0.32 MB |
[ "EN-PL" ] | 524911 00001 | Download 0.32 MB |
[ "ES" ] | 524911 00001 | Download 0.32 MB |
[ "ES-AR" ] | 524911 00001 | Download 0.32 MB |
[ "ES-MX" ] | 524911 00001 | Download 0.32 MB |
[ "FI" ] | 524911 00001 | Download 0.32 MB |
[ "FR" ] | 524911 00001 | Download 0.32 MB |
[ "FR-CH" ] | 524911 00001 | Download 0.32 MB |
[ "HU" ] | 524911 00001 | Download 0.32 MB |
[ "ID" ] | 524911 00001 | Download 0.32 MB |
[ "IT" ] | 524911 00001 | Download 0.32 MB |
[ "IT-CH" ] | 524911 00001 | Download 0.32 MB |
[ "JA" ] | 524911 00001 | Download 0.32 MB |
[ "KO" ] | 524911 00001 | Download 0.32 MB |
[ "MS" ] | 524911 00001 | Download 0.32 MB |
[ "NL" ] | 524911 00001 | Download 0.32 MB |
[ "NL-BE" ] | 524911 00001 | Download 0.32 MB |
[ "NO" ] | 524911 00001 | Download 0.32 MB |
[ "PL" ] | 524911 00001 | Download 0.32 MB |
[ "PT" ] | 524911 00001 | Download 0.32 MB |
[ "SK" ] | 524911 00001 | Download 0.32 MB |
[ "SV" ] | 524911 00001 | Download 0.32 MB |
[ "TR" ] | 524911 00001 | Download 0.32 MB |
[ "ZH" ] | 524911 00001 | Download 0.32 MB |
[ "BG" ] | PRO530001-00001 | Download 0.12 MB |
[ "CS" ] | PRO530001-00001 | Download 0.12 MB |
[ "DA" ] | PRO530001-00001 | Download 0.12 MB |
[ "DE" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-AT" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-CH" ] | PRO530001-00001 | Download 0.14 MB |
[ "EN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-AE" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-IN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-ZA" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-AR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-MX" ] | PRO530001-00001 | Download 0.12 MB |
[ "FI" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "HU" ] | PRO530001-00001 | Download 0.12 MB |
[ "ID" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "JA" ] | PRO530001-00001 | Download 0.12 MB |
[ "KO" ] | PRO530001-00001 | Download 0.12 MB |
[ "MS" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL-BE" ] | PRO530001-00001 | Download 0.12 MB |
[ "NO" ] | PRO530001-00001 | Download 0.12 MB |
[ "PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "PT" ] | PRO530001-00001 | Download 0.12 MB |
[ "SK" ] | PRO530001-00001 | Download 0.12 MB |
[ "SV" ] | PRO530001-00001 | Download 0.12 MB |
[ "TR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ZH" ] | PRO530001-00001 | Download 0.12 MB |
[ "BG" ] | PRO5101-00001 | Download 34.8 MB |
[ "CS" ] | PRO5101-00001 | Download 34.8 MB |
[ "DA" ] | PRO5101-00001 | Download 34.8 MB |
[ "DE" ] | PRO5101-00001 | Download 40.65 MB |
[ "DE-AT" ] | PRO5101-00001 | Download 40.65 MB |
[ "DE-CH" ] | PRO5101-00001 | Download 40.65 MB |
[ "EN" ] | PRO5101-00001 | Download 34.8 MB |
[ "EN-AE" ] | PRO5101-00001 | Download 34.8 MB |
[ "EN-CH" ] | PRO5101-00001 | Download 34.8 MB |
[ "EN-IN" ] | PRO5101-00001 | Download 34.8 MB |
[ "EN-PL" ] | PRO5101-00001 | Download 34.8 MB |
[ "EN-ZA" ] | PRO5101-00001 | Download 34.8 MB |
[ "ES" ] | PRO5101-00001 | Download 34.8 MB |
[ "ES-AR" ] | PRO5101-00001 | Download 34.8 MB |
[ "ES-MX" ] | PRO5101-00001 | Download 34.8 MB |
[ "FI" ] | PRO5101-00001 | Download 34.8 MB |
[ "FR" ] | PRO5101-00001 | Download 34.8 MB |
[ "FR-CH" ] | PRO5101-00001 | Download 34.8 MB |
[ "HU" ] | PRO5101-00001 | Download 34.8 MB |
[ "ID" ] | PRO5101-00001 | Download 34.8 MB |
[ "IT" ] | PRO5101-00001 | Download 34.8 MB |
[ "IT-CH" ] | PRO5101-00001 | Download 34.8 MB |
[ "JA" ] | PRO5101-00001 | Download 34.8 MB |
[ "KO" ] | PRO5101-00001 | Download 34.8 MB |
[ "MS" ] | PRO5101-00001 | Download 34.8 MB |
[ "NL" ] | PRO5101-00001 | Download 34.8 MB |
[ "NL-BE" ] | PRO5101-00001 | Download 34.8 MB |
[ "NO" ] | PRO5101-00001 | Download 34.8 MB |
[ "PL" ] | PRO5101-00001 | Download 34.8 MB |
[ "PT" ] | PRO5101-00001 | Download 34.8 MB |
[ "SK" ] | PRO5101-00001 | Download 34.8 MB |
[ "SV" ] | PRO5101-00001 | Download 34.8 MB |
[ "TR" ] | PRO5101-00001 | Download 34.8 MB |
[ "ZH" ] | PRO5101-00001 | Download 34.8 MB |
Function | Check valve, unlockable |
---|---|
Pilot ratio | 2.7 |
Adjustment type | Not available |
Cavity | ISO 5781-08-10-0-00 |
Qmax valves [l/min] | 50 |
Product family | VP-RP10 |
Cracking pressure [bar] | 3.5 |
Volume flow range Q [l/min] | 0 - 50 |
Nominal size | 10 |
Object designation | VP-RP10 35 S01/N |
Pmax [bar] | 320 |
Control type | Direct-acting |
Type of installation | Other |
Sealing material | NBR |
Part number | 3493369 |
Design | Manifold-mounted |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media