0005 L 003 BN4

Part number
315193
To parent product group
In stock
PCE
Technical data
More Information
Other features, element 0=no other features
Element type L – air filter elements
Size 0005
Filter material, element BN=Betamicron low pressure
Sealing material NBR=NBR (Perbunan)
Bypass KB=no bypass
Filtration rating 3

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
BN4AM Betamicron®/Aquamicron® Filter Elements
Product brochure EN

(0.26 MB)