OLF-5/15-SV-370-N-N5DM002-BM *

Part number
3109293
To parent product group
In stock
PCE
Technical data
More Information
Standard EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Sealing material V=FPM (Viton)
Bypass 3.5 bar

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
OLF-5/xx-OLF-10/15 Installation instruct
Operating/maintenance instructions EN

(7.83 MB)

OLF-5/Z-OLF-10/Z Installation instructio
Operating/maintenance instructions EN

(12.02 MB)

OLFCM-5/OLFCM-10 Installation instructio
Operating/maintenance instructions EN

(16.48 MB)

OLF5 TAK Installation and Maintenance in
Operating/maintenance instructions EN

(1.14 MB)