Technical data
Language | Name | |
---|---|---|
[ "BG" ] | 7209 00001 | Download 0.79 MB |
[ "CS" ] | 7209 00001 | Download 0.79 MB |
[ "DA" ] | 7209 00001 | Download 0.79 MB |
[ "DE" ] | 7209 00001 | Download 0.78 MB |
[ "DE-AT" ] | 7209 00001 | Download 0.78 MB |
[ "DE-CH" ] | 7209 00001 | Download 0.78 MB |
[ "EN" ] | 7209 00001 | Download 0.79 MB |
[ "EN-AE" ] | 7209 00001 | Download 0.79 MB |
[ "EN-CH" ] | 7209 00001 | Download 0.79 MB |
[ "EN-IN" ] | 7209 00001 | Download 0.79 MB |
[ "EN-PL" ] | 7209 00001 | Download 0.79 MB |
[ "EN-ZA" ] | 7209 00001 | Download 0.79 MB |
[ "ES" ] | 7209 00001 | Download 0.79 MB |
[ "ES-AR" ] | 7209 00001 | Download 0.79 MB |
[ "ES-MX" ] | 7209 00001 | Download 0.79 MB |
[ "FI" ] | 7209 00001 | Download 0.79 MB |
[ "FR" ] | 7209 00001 | Download 0.79 MB |
[ "FR-CH" ] | 7209 00001 | Download 0.79 MB |
[ "HU" ] | 7209 00001 | Download 0.79 MB |
[ "ID" ] | 7209 00001 | Download 0.79 MB |
[ "IT" ] | 7209 00001 | Download 0.79 MB |
[ "IT-CH" ] | 7209 00001 | Download 0.79 MB |
[ "JA" ] | 7209 00001 | Download 0.79 MB |
[ "KO" ] | 7209 00001 | Download 0.79 MB |
[ "MS" ] | 7209 00001 | Download 0.79 MB |
[ "NL" ] | 7209 00001 | Download 0.79 MB |
[ "NL-BE" ] | 7209 00001 | Download 0.79 MB |
[ "NO" ] | 7209 00001 | Download 0.79 MB |
[ "PL" ] | 7209 00001 | Download 0.79 MB |
[ "PT" ] | 7209 00001 | Download 0.79 MB |
[ "SK" ] | 7209 00001 | Download 0.79 MB |
[ "SV" ] | 7209 00001 | Download 0.79 MB |
[ "TR" ] | 7209 00001 | Download 0.79 MB |
[ "ZH" ] | 7209 00001 | Download 0.79 MB |
[ "BG" ] | PRO74071-00001 | Download 0.46 MB |
[ "CS" ] | PRO74071-00001 | Download 0.46 MB |
[ "DA" ] | PRO74071-00001 | Download 0.46 MB |
[ "DE" ] | PRO74071-00001 | Download 0.45 MB |
[ "DE-AT" ] | PRO74071-00001 | Download 0.45 MB |
[ "DE-CH" ] | PRO74071-00001 | Download 0.45 MB |
[ "EN" ] | PRO74071-00001 | Download 0.46 MB |
[ "EN-AE" ] | PRO74071-00001 | Download 0.46 MB |
[ "EN-CH" ] | PRO74071-00001 | Download 0.46 MB |
[ "EN-IN" ] | PRO74071-00001 | Download 0.46 MB |
[ "EN-PL" ] | PRO74071-00001 | Download 0.46 MB |
[ "EN-ZA" ] | PRO74071-00001 | Download 0.46 MB |
[ "ES" ] | PRO74071-00001 | Download 0.46 MB |
[ "ES-AR" ] | PRO74071-00001 | Download 0.46 MB |
[ "ES-MX" ] | PRO74071-00001 | Download 0.46 MB |
[ "FI" ] | PRO74071-00001 | Download 0.46 MB |
[ "FR" ] | 74071 00001 | Download 0.44 MB |
[ "FR-CH" ] | 74071 00001 | Download 0.44 MB |
[ "HU" ] | PRO74071-00001 | Download 0.46 MB |
[ "ID" ] | PRO74071-00001 | Download 0.46 MB |
[ "IT" ] | PRO74071-00001 | Download 0.46 MB |
[ "IT-CH" ] | PRO74071-00001 | Download 0.46 MB |
[ "JA" ] | PRO74071-00001 | Download 0.46 MB |
[ "KO" ] | PRO74071-00001 | Download 0.46 MB |
[ "MS" ] | PRO74071-00001 | Download 0.46 MB |
[ "NL" ] | PRO74071-00001 | Download 0.46 MB |
[ "NL-BE" ] | PRO74071-00001 | Download 0.46 MB |
[ "NO" ] | PRO74071-00001 | Download 0.46 MB |
[ "PL" ] | 74071 00001 | Download 0.57 MB |
[ "PT" ] | PRO74071-00001 | Download 0.46 MB |
[ "SK" ] | PRO74071-00001 | Download 0.46 MB |
[ "SV" ] | PRO74071-00001 | Download 0.46 MB |
[ "TR" ] | PRO74071-00001 | Download 0.46 MB |
[ "ZH" ] | PRO74071-00001 | Download 0.46 MB |
Other features | ELF=with filling strainer, bayonet |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | KB=no bypass |
Clogging indicator | W=no indicator hole |
Connection size | DIN 24557/T2 |
Type of connection | DIN flange |
Filtration rating | 2 |
Filter material | SI=silica gel |
pmax [bar] | 0 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

Filter Elements and Filtration Solutions for Wind Turbines
Product brochure
EN
(0.79 MB)