0140 D 003 ON /-V

Part number
1251441
To parent product group
In stock
PCE
Technical data
More Information
Other features, element 0=no other features
Element type D – pressure elements
Size 0140
Filter material, element ON=Optimicron low pressure
Sealing material V=FPM (Viton)
Bypass KB=no bypass
Filtration rating 3