0660 D 100 W/HC /-V

Part number
1250687
To parent product group
In stock
PCE
Technical data
More Information
Other features, element 0=no other features
Element type D – pressure elements
Size 0660
Filter material, element W/HC=stainless steel wire mesh
Sealing material V=FPM (Viton)
Bypass KB=no bypass
Filtration rating 100