PGI 102

SKU
GP_1000538936
learn more ...
  • Search Bar : $SL-1000066623 [1000516689] [my]
Product Search
Filter selection
Reset filter
Size
Select all Reset selection
Displacement
Select all Reset selection
Direction of rotation
Select all Reset selection
Mounting flange
Select all Reset selection
Show more filters

PGI 102


Grouped product items
PGI102-2-011-RK23-11-6100 *
Material-No. 3505193
Ports:
SAE, metric thread
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø20mm
each 1 PCE
PGI102-2-016-RK03-11-6100 *
Material-No. 3510195
Ports:
SAE, metric thread
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø20mm
each 1 PCE
PGI102-2-008-RK03-11-6100 *
Material-No. 3532865
Ports:
SAE, metric thread
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø20mm
each 1 PCE
PGI102-3-020-RK23-10-6100 *
Material-No. 3539695
Ports:
SAE, metric thread
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø25mm
each 1 PCE
PGI102-3-016-RK23-10-6100 *
Material-No. 3542614
Ports:
SAE, metric thread
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø25mm
each 1 PCE
PGI102-3-064-RA23-10-6100 *
Material-No. 3547888
Ports:
SAE, metric thread
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø25mm
each 1 PCE
PGI102-3-040-RK23-10-6100 *
Material-No. 3552736
Ports:
SAE, metric thread
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø25mm
each 1 PCE
PGI102-2-004-RK03-11-6100 *
Material-No. 3563428
Ports:
SAE, metric thread
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø20mm
each 1 PCE
PGI102-2-022-RK03-11-6100 *
Material-No. 3564856
Ports:
SAE, metric thread
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø20mm
each 1 PCE
PGI102-2-005-RK03-11-6100 *
Material-No. 3570569
Ports:
SAE, metric thread
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø20mm
each 1 PCE
PGI102-2-006-RK03-11-6100 *
Material-No. 3570570
Ports:
SAE, metric thread
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø20mm
each 1 PCE
PGI102-2-011-RK03-11-6100 *
Material-No. 3570571
Ports:
SAE, metric thread
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø20mm
each 1 PCE
PGI102-2-013-RK03-10-6100 *
Material-No. 3570572
Ports:
SAE, metric thread
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø20mm
each 1 PCE
PGI102-2-019-RK03-11-6100 *
Material-No. 3570573
Ports:
SAE, metric thread
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø20mm
each 1 PCE
PGI102-2-025-RK03-11-6100 *
Material-No. 3570574
Ports:
SAE, metric thread
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø20mm
each 1 PCE
PGI102-3-014-RK23-10-6100 *
Material-No. 3570585
Ports:
SAE, metric thread
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø25mm
each 1 PCE
PGI102-3-025-RK23-10-6100 *
Material-No. 3570586
Ports:
SAE, metric thread
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø25mm
each 1 PCE
PGI102-3-032-RK23-10-6100 *
Material-No. 3570587
Ports:
SAE, metric thread
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø25mm
each 1 PCE
PGI102-3-050-RK23-10-6100 *
Material-No. 3570588
Ports:
SAE, metric thread
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø25mm
each 1 PCE
PGI102-6-040-RK23-10-6100 *
Material-No. 3570589
Ports:
SAE, metric thread
Position, ports 1:
Radial
Seals:
Viton
Shaft:
ISO keyed shaft Ø40mm
each 1 PCE
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Internal Gear Pumps Preferences for Open Loop Hydraulic Systems
Product brochure EN

(1.36 MB)