Spin-On-Patronen

SKU
GP_1000515619
learn more ...
  • Search Bar : $SL-1000068816 [1000540351] [my]
Shop By
Filter selection
Reset filter
Size
Select all Reset selection
Element type
Select all Reset selection
Filtration rating
Select all Reset selection
Filter material, element
Select all Reset selection

Spin-On-Patronen


Grouped product items
0080 MA 010 BN
Material-No. 1277457
Other features, element:
0=no other features
Element type:
MA – spin-on cartridges
Size:
0080
Filter material, element:
BN=Betamicron low pressure
each 1 PCE
0160 MG 010 P
Material-No. 249005
Other features, element:
0=no other features
Element type:
MG – spin-on cartridges
Size:
0160
Filter material, element:
P=paper
each 1 PCE
0080 MG 020 BN
Material-No. 300873
Other features, element:
0=no other features
Element type:
MG – spin-on cartridges
Size:
0080
Filter material, element:
BN=Betamicron low pressure
each 1 PCE
0160 MA 010 BN
Material-No. 314022
Other features, element:
0=no other features
Element type:
MA – spin-on cartridges
Size:
0160
Filter material, element:
BN=Betamicron low pressure
each 1 PCE
0160 MA 020 BN
Material-No. 315485
Other features, element:
0=no other features
Element type:
MA – spin-on cartridges
Size:
0160
Filter material, element:
BN=Betamicron low pressure
each 1 PCE
0180 MA 020 BN /-HYDAC
Material-No. 315623
Other features, element:
0=no other features
Element type:
MA – spin-on cartridges
Size:
0180
Filter material, element:
BN=Betamicron low pressure
each 1 PCE
0180 MA 010 BN /-HYDAC
Material-No. 315726
Other features, element:
0=no other features
Element type:
MA – spin-on cartridges
Size:
0180
Filter material, element:
BN=Betamicron low pressure
each 1 PCE
0080 MG 010 P
Material-No. 315738
Other features, element:
0=no other features
Element type:
MG – spin-on cartridges
Size:
0080
Filter material, element:
P=paper
each 1 PCE

Downloads

CAD data can't be found at the product category level, but directly on the individual products.
Media
Innovative Element Technology for installation in HYDAC filters - QuickSelection
Product brochure EN

(4.38 MB)