Rücklauf-Saugelemente

SKU
GP_1000515611
learn more ...
  • Search Bar : $SL-1000068816 [1000540351] [my]
Shop By
Filter selection
Reset filter
Size
Select all Reset selection
Filtration rating
Select all Reset selection
Filter material, element
Select all Reset selection
Sealing material
Select all Reset selection
Show more filters

Rücklauf-Saugelemente


Grouped product items
0201 RK 015 MM /-V
Material-No. 1272264
Other features, element:
0=no other features
Element type:
RK – return line-suction elements
Size:
0201
Filter material, element:
ON=Optimicron low pressure
each 1 PCE
0151 RK 010 MM /-V
Material-No. 1272265
Other features, element:
0=no other features
Element type:
RK – return line-suction elements
Size:
0151
Filter material, element:
ON=Optimicron low pressure
each 1 PCE
0151 RK 015 MM /-V
Material-No. 1272266
Other features, element:
0=no other features
Element type:
RK – return line-suction elements
Size:
0151
Filter material, element:
MM=Mobilemicron
each 1 PCE
0080 RK 015 MM
Material-No. 1273886
Other features, element:
0=no other features
Element type:
RK – return line-suction elements
Size:
0080
Filter material, element:
MM=Mobilemicron
each 1 PCE
0080 RK 010 MM
Material-No. 1274627
Other features, element:
0=no other features
Element type:
RK – return line-suction elements
Size:
0080
Filter material, element:
MM=Mobilemicron
each 1 PCE
0800 RK 010 MM /-V
Material-No. 1276502
Other features, element:
0=no other features
Element type:
RK – return line-suction elements
Size:
0800
Filter material, element:
MM=Mobilemicron
each 1 PCE
0100 RK 015 MM /-V
Material-No. 1278692
Other features, element:
0=no other features
Element type:
RK – return line-suction elements
Size:
0100
Filter material, element:
MM=Mobilemicron
each 1 PCE
0120 RK 010 MM
Material-No. 1286822
Other features, element:
0=no other features
Element type:
RK – return line-suction elements
Size:
0120
Filter material, element:
MM=Mobilemicron
each 1 PCE
0120 RK 015 MM
Material-No. 1293109
Other features, element:
0=no other features
Element type:
RK – return line-suction elements
Size:
0120
Filter material, element:
MM=Mobilemicron
each 1 PCE
0080 RK 010 MM /-SFREE
Material-No. 1308831
Other features, element:
SFREE=antistatic
Element type:
RK – return line-suction elements
Size:
0080
Filter material, element:
MM=Mobilemicron
each 1 PCE
0201 RK 010 MM /-SFREE
Material-No. 1318458
Other features, element:
SFREE=antistatic
Element type:
RK – return line-suction elements
Size:
0201
Filter material, element:
MM=Mobilemicron
each 1 PCE
0807 RK 010 MM
Material-No. 1329369
Other features, element:
0=no other features
Element type:
RK – return line-suction elements
Size:
0807
Filter material, element:
MM=Mobilemicron
each 1 PCE
0407 RK 010 MM
Material-No. 1329475
Other features, element:
0=no other features
Element type:
RK – return line-suction elements
Size:
0407
Filter material, element:
MM=Mobilemicron
each 1 PCE
0407 RK 015 MM
Material-No. 1329617
Other features, element:
0=no other features
Element type:
RK – return line-suction elements
Size:
0407
Filter material, element:
MM=Mobilemicron
each 1 PCE
0807 RK 015 MM
Material-No. 1335483
Other features, element:
0=no other features
Element type:
RK – return line-suction elements
Size:
0807
Filter material, element:
MM=Mobilemicron
each 1 PCE
Page

Downloads

CAD data can't be found at the product category level, but directly on the individual products.
Media
Innovative Element Technology for installation in HYDAC filters - QuickSelection
Product brochure EN

(4.38 MB)