1000486499
Choose selector
Are you sure you want to change this valve type?
All filtered results will be lost.
1
2
3
Shop By
Filter selection
Reset filter
Function
Select all
Reset selection
Function
Function
Select all
Reset selection
Function
Actuation
Select all
Reset selection
Actuation
Design
Select all
Reset selection
Design
Flow rate range Q [l/min]
Select all
Reset selection
Flow rate range Q [l/min]
Pressure range P [bar]
Select all
Reset selection
Pressure range P [bar]
Cavity
Select all
Reset selection
Cavity
Nominal size
Select all
Reset selection
Nominal size
Type of installation
Select all
Reset selection
Type of installation
Sealing material
Select all
Reset selection
Sealing material
Coil
Select all
Reset selection
Coil
Plug connector type
Select all
Reset selection
Plug connector type
Type, manual override
Select all
Reset selection
Type, manual override
Model
Select all
Reset selection
Model
Model
Select all
Reset selection
Model
Show more filters
Sorry, there are no results matching your filters.
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
5 - 350 | 1 - 19 | Cartridge | WS06Z | To the product |
0 - 350, 5 - 350 | 0 - 3, 0 - 40, 2 - 40 | Cartridge | WSM06020Z, WSM06020Z-70 | To the product |
5 - 350 | 2 - 38 | Cartridge | WS08Z | To the product |
5 - 350 | 4 - 75 | Cartridge | WSM10120Z | To the product |
5 - 350 | 4 - 75 | Cartridge | WS10Z | To the product |
5 - 350 | 5.5 - 110 | Cartridge | WSM12120Z | To the product |
5 - 350 | 5.5 - 110 | Cartridge | WS12Z | To the product |
5 - 350 | 7.5 - 150 | Cartridge | WS16Z | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
5 - 350 | 1 - 19 | Cartridge | WS06ZR | To the product |
5 - 350 | 2 - 40 | Cartridge | WSM06020ZR | To the product |
5 - 350 | 2 - 38 | Cartridge | WS08ZR | To the product |
5 - 350 | 4 - 75 | Cartridge | WSM10120ZR | To the product |
5 - 350 | 4 - 75 | Cartridge | WS10ZR | To the product |
5 - 350 | 5.5 - 110 | Cartridge | WSM12120ZR | To the product |
5 - 350 | 5.5 - 110 | Cartridge | WS12ZR | To the product |
5 - 350 | 7.5 - 150 | Cartridge | WS16ZR | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
5 - 350 | 2 - 40 | Cartridge | WS08BR | To the product |
5 - 350 | 5.5 - 110 | Cartridge | WSM12120BR | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 250 | 0 - 19 | Cartridge | WSM06020W | To the product |
0 - 350 | 0 - 25 | Cartridge | WS08W-61, WSM06020W-61 | To the product |
0 - 250 | 0 - 19 | Cartridge | WS08W | To the product |
0 - 350 | 0 - 40 | Cartridge | WSM10120W | To the product |
0 - 350 | 0 - 40 | Cartridge | WS10W | To the product |
5 - 350 | 5.5 - 110 | Cartridge | WS12W | To the product |
5 - 350 | 5.5 - 110 | Cartridge | WSM12120W | To the product |
5 - 420 | 17.5 - 350 | Cartridge | WSM20121W | To the product |
0 - 350 | 0 - 25 | Manifold-mounted | 2WSE 6 E2, 2WSE 6 E4 | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
5 - 350 | 1 - 19, 1 - 20 | Cartridge | WS06Y | To the product |
0 - 350, 5 - 350 | 0 - 3, 2 - 40 | Cartridge | WSM06020Y, WSM06020Y-70 | To the product |
5 - 350 | 2 - 38 | Cartridge | WS08Y | To the product |
5 - 350 | 4 - 75 | Cartridge | WSM10120Y | To the product |
5 - 350 | 4 - 75 | Cartridge | WS10Y | To the product |
5 - 350 | 5.5 - 110 | Cartridge | WSM12120Y | To the product |
5 - 350 | 5.5 - 110 | Cartridge | WS12Y | To the product |
5 - 350 | 7.5 - 150 | Cartridge | WS16Y | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
5 - 350 | 1 - 19 | Cartridge | WS06YR | To the product |
5 - 350 | 2 - 40 | Cartridge | WSM06020YR | To the product |
5 - 350 | 2 - 38 | Cartridge | WS08YR | To the product |
5 - 350 | 4 - 75, 5.5 - 110 | Cartridge | WSM10120YR, WSM12120YR | To the product |
5 - 350 | 4 - 75 | Cartridge | WS10YR | To the product |
5 - 350 | 5.5 - 110 | Cartridge | WSM12120YR | To the product |
5 - 350 | 5.5 - 110 | Cartridge | WS12YR | To the product |
5 - 350 | 7.5 - 150 | Cartridge | WS16YR | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 20 | Cartridge | WSM06020V | To the product |
0 - 350 | 0 - 20 | Cartridge | WS08V | To the product |
0 - 350 | 0 - 40 | Cartridge | WSM10120V | To the product |
0 - 350 | 0 - 40 | Cartridge | WS10V | To the product |
5 - 350 | 5.5 - 110 | Cartridge | WSM12120V | To the product |
5 - 420 | 17.5 - 350 | Cartridge | WSM20121V | To the product |
0 - 350 | 0 - 25 | Manifold-mounted | 2WSE 6 BE2, 2WSE 6 BE4 | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 500 | 0 - 12 | Cartridge | WSM03230C | To the product |
0 - 350 | 0 - 22 | Cartridge | WSM08130C | To the product |
0 - 350 | 0 - 22 | Cartridge | WS08C | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 25 | Manifold-mounted | 3WSE 6 X | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 500 | 0 - 12 | Cartridge | WSM03230D | To the product |
0 - 350 | 0 - 22 | Cartridge | WSM08130D | To the product |
0 - 350 | 0 - 23 | Cartridge | WS08D | To the product |
0 - 280 | 0 - 20 | Cartridge | WS08D-51 | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 25 | Manifold-mounted | 3WSE 6 C | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 25 | Manifold-mounted | 3WSE 6 E | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 25 | Manifold-mounted | 3WSE 6 EH | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 25 | Manifold-mounted | 4WSE 6 X | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 25 | Manifold-mounted | 4WSE 6 C | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 25 | Manifold-mounted | 4WSE 6 E | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 25 | Manifold-mounted | 4WSE 6 H | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 25 | Manifold-mounted | 4WSE 6 EH | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 25 | Manifold-mounted | 4WSE 6 JM | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 10 | Cartridge | WK06W | To the product |
0 - 350 | 0 - 19 | Cartridge | WK08W | To the product |
0 - 350 | 0 - 35 | Cartridge | WK10W | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 15 | Cartridge | WK06V | To the product |
0 - 350 | 0 - 19 | Cartridge | WK08V | To the product |
0 - 350 | 0 - 35 | Cartridge | WK10V | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 10 | Cartridge | WK07L | To the product |
0 - 350 | 0 - 17 | Cartridge | WK08L | To the product |
0 - 350 | 0 - 32 | Cartridge | WK10L | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 50 | 0 - 8 | Cartridge | WK08L-55 | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 10 | Cartridge | WK06C | To the product |
0 - 350 | 0 - 25 | Cartridge | WKM08130C | To the product |
0 - 350 | 0 - 19 | Cartridge | WK08C | To the product |
0 - 350 | 0 - 32 | Cartridge | WK10C | To the product |
0 - 250 | 0 - 60 | Cartridge | WK12C | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 60 | 0 - 25 | Cartridge valves | WKC05S30C | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 25 | Cartridge | WKM08130D | To the product |
0 - 350 | 0 - 19 | Cartridge | WK08D | To the product |
0 - 350 | 0 - 32 | Cartridge | WK10D | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 25 | Cartridge | WKM08130D-13 | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 19 | Cartridge | WK08A | To the product |
0 - 350 | 0 - 32 | Cartridge | WK10A | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 70 | Manifold-mounted | 4WE 6 AE | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 10 | Cartridge | WK06Y | To the product |
0 - 350 | 0 - 25 | Cartridge | WKM08140Y | To the product |
0 - 350 | 0 - 19 | Cartridge | WK08Y | To the product |
0 - 350 | 0 - 32 | Cartridge | WK10Y | To the product |
0 - 250 | 0 - 60 | Cartridge | WK12Y | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 250 | 0 - 52 | Cartridge | WK10Y-40 | To the product |
0 - 320, 0 - 350 | 0 - 70 | Manifold-mounted | 4WE 6 Y, 4WE 6 Y 08 | To the product |
0 - 350 | 0 - 160 | Manifold-mounted | 4WE 10 Y | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 25 | Cartridge | WKM08140X | To the product |
0 - 350 | 0 - 17 | Cartridge | WK08X | To the product |
0 - 350 | 0 - 32 | Cartridge | WK10X | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 320, 0 - 350 | 0 - 80 | Manifold-mounted | 4WE 6 D, 4WE 6 D 08 | To the product |
0 - 350 | 0 - 40 | Manifold-mounted | 4WEW 6 D | To the product |
0 - 350 | 0 - 80 | Manifold-mounted | 4WER0 6 D, 4WERA 6 D | To the product |
0 - 280, 0 - 320, 0 - 350 | 0 - 35, 0 - 40, 0 - 80 | Manifold-mounted | 4WE 6 D 08, 4WE 6 D-OF, 4WE 6 D-OF S08 | To the product |
0 - 320, 0 - 350 | 0 - 60, 0 - 70 | Manifold-mounted | 4WE 6 C, 4WE 6 C 08 | To the product |
0 - 350 | 0 - 160 | Manifold-mounted | 4WE 10 D | To the product |
0 - 350 | 0 - 160 | Manifold-mounted | 4WEW 10 D | To the product |
0 - 320 | 0 - 120 | Manifold-mounted | 4WERA 10 D | To the product |
0 - 350 | 0 - 160 | Manifold-mounted | 4WE 10 D | To the product |
0 - 350 | 0 - 160 | Manifold-mounted | 4WE 10 C | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 20 | Manifold-mounted | 4WE 6 DB | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 19 | Cartridge | WK08Z | To the product |
0 - 350 | 0 - 32 | Cartridge | WK10Z | To the product |
0 - 250 | 0 - 60 | Cartridge | WK12Z | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 25 | Cartridge | WKM08140EB | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 320, 0 - 350 | 0 - 80 | Manifold-mounted | 4WE 6 EA, 4WE 6 EA 08 | To the product |
0 - 350 | 0 - 80 | Manifold-mounted | 4WERA 6 EA | To the product |
0 - 350 | 0 - 160 | Manifold-mounted | 4WE 10 EA | To the product |
0 - 320 | 0 - 120 | Manifold-mounted | 4WER0 10 EA | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 320, 0 - 350 | 0 - 80 | Manifold-mounted | 4WE 6 EB, 4WE 6 EB 08 | To the product |
0 - 350 | 0 - 160 | Manifold-mounted | 4WE 10 EB | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 32 | Cartridge | WK10JB | To the product |
0 - 320, 0 - 350 | 0 - 80 | Manifold-mounted | 4WE 6 JB, 4WE 6 JB 08 | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 320, 0 - 350 | 0 - 80 | Manifold-mounted | 4WE 6 JA, 4WE 6 JA 08 | To the product |
0 - 350 | 0 - 160 | Manifold-mounted | 4WE 10 JA | To the product |
0 - 350 | 0 - 160 | Manifold-mounted | 4WEW 10 JA | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 15 | Cartridge | WK08K | To the product |
0 - 350 | 0 - 32 | Cartridge | WK10K | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 32 | Cartridge | WK10N | To the product |
0 - 320 | 0 - 40 | Manifold-mounted | 4WE 6 GB 08 | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 320, 0 - 350 | 0 - 50 | Manifold-mounted | 4WE 6 GA, 4WE 6 GA 08 | To the product |
0 - 350 | 0 - 70 | Manifold-mounted | 4WER0 6 GA | To the product |
0 - 350 | 0 - 80 | Manifold-mounted | 4WE 10 GA | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 15 | Cartridge | WK08P | To the product |
0 - 350 | 0 - 32 | Cartridge | WK10P | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 19 | Cartridge | WK08R | To the product |
0 - 350 | 0 - 32 | Cartridge | WK10R | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 320, 0 - 350 | 0 - 80 | Manifold-mounted | 4WE 6 HA, 4WE 6 HA 08 | To the product |
0 - 350 | 0 - 160 | Manifold-mounted | 4WE 10 HA | To the product |
0 - 350 | 0 - 160 | Manifold-mounted | 4WEW 10 HA | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 320, 0 - 350 | 0 - 80 | Manifold-mounted | 4WE 6 HB, 4WE 6 HB 08 | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 80 | Manifold-mounted | 4WE 6 DT | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 15 | Manifold-mounted | 4WE 6 YT | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 11 | Cartridge | WK06E | To the product |
0 - 350 | 0 - 23 | Cartridge | WK10E | To the product |
0 - 320, 0 - 350 | 0 - 60, 0 - 80 | Manifold-mounted | 4WE 6 E, 4WE 6 E 08 | To the product |
0 - 350 | 0 - 80 | Manifold-mounted | 4WEW 6 E | To the product |
0 - 350 | 0 - 80 | Manifold-mounted | 4WER0 6 E | To the product |
0 - 350 | 0 - 160 | Manifold-mounted | 4WE 10 E | To the product |
0 - 350 | 0 - 160 | Manifold-mounted | 4WEW 10 E | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 7 | Cartridge | WK06G | To the product |
0 - 350 | 0 - 23 | Cartridge | WK10G | To the product |
0 - 320, 0 - 350 | 0 - 30, 0 - 50 | Manifold-mounted | 4WE 6 G, 4WE 6 G 08 | To the product |
0 - 350 | 0 - 40 | Manifold-mounted | 4WEW 6 G | To the product |
0 - 350 | 0 - 70 | Manifold-mounted | 4WER0 6 G | To the product |
0 - 350 | 0 - 80 | Manifold-mounted | 4WE 10 G | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 9 | Cartridge | WK06H | To the product |
0 - 350 | 0 - 23 | Cartridge | WK10H | To the product |
0 - 320, 0 - 350 | 0 - 60, 0 - 80 | Manifold-mounted | 4WE 6 H, 4WE 6 H 08 | To the product |
0 - 350 | 0 - 50 | Manifold-mounted | 4WEW 6 H | To the product |
0 - 350 | 0 - 160 | Manifold-mounted | 4WE 10 H | To the product |
0 - 350 | 0 - 160 | Manifold-mounted | 4WEW 10 H | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 11 | Cartridge | WK06J | To the product |
0 - 350 | 0 - 20 | Cartridge | WK08J | To the product |
0 - 350 | 0 - 23 | Cartridge | WK10J | To the product |
0 - 320, 0 - 350 | 0 - 60, 0 - 80 | Manifold-mounted | 4WE 6 J, 4WE 6 J 08 | To the product |
0 - 350 | 0 - 80 | Manifold-mounted | 4WER0 6 J | To the product |
0 - 350 | 0 - 160 | Manifold-mounted | 4WE 10 J | To the product |
0 - 350 | 0 - 160 | Manifold-mounted | 4WEW 10 J | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 80 | Manifold-mounted | 4WE 6 JR | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 80 | Manifold-mounted | 4WE 6 L | To the product |
0 - 350 | 0 - 160 | Manifold-mounted | 4WE 10 L | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 80 | Manifold-mounted | 4WE 6 M | To the product |
0 - 350 | 0 - 160 | Manifold-mounted | 4WE 10 M | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 320, 0 - 350 | 0 - 60 | Manifold-mounted | 4WE 6 Q, 4WE 6 Q 08 | To the product |
0 - 350 | 0 - 80 | Manifold-mounted | 4WEW 6 Q | To the product |
0 - 350 | 0 - 160 | Manifold-mounted | 4WE 10 Q | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 50 | Manifold-mounted | 4WE 6 R | To the product |
0 - 350 | 0 - 160 | Manifold-mounted | 4WE 10 R | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 80 | Manifold-mounted | 4WE 6 U | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
15 - 350 | 0 - 40 | Cartridge | WKH10W/14 | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
15 - 350 | 0 - 40 | Cartridge | WKH10V/14 | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
15 - 50 | 0 - 5 | Cartridge | WKH10C | To the product |
15 - 350 | 0 - 40 | Cartridge | WKH10C/14-11 | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
15 - 350 | 0 - 15 | Cartridge | WKH05330 | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
15 - 350 | 0 - 40 | Cartridge | WKH10D/14-11 | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
15 - 350 | 0 - 45 | Cartridge | WKH10DC/24-14 | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
5 - 320 | 0 - 150 | Manifold-mounted | 4WH 10 D, 4WH E 10 D | To the product |
12 - 350 | 0 - 300 | Manifold-mounted | 4WH E 16 D | To the product |
5 - 320 | 0 - 600 | Manifold-mounted | 4WH E 25 D | To the product |
12 - 350 | 0 - 700 | Manifold-mounted | 4WH E 32 D | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
5 - 320 | 0 - 150 | Manifold-mounted | 4WH E 10 E | To the product |
12 - 350 | 0 - 300 | Manifold-mounted | 4WH E 16 E | To the product |
5 - 320 | 0 - 600 | Manifold-mounted | 4WH E 25 E | To the product |
12 - 350 | 0 - 700 | Manifold-mounted | 4WH E 32 E | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
5 - 320 | 0 - 120 | Manifold-mounted | 4WH E 10 G | To the product |
12 - 350 | 0 - 300 | Manifold-mounted | 4WH E 16 G | To the product |
5 - 320 | 0 - 500 | Manifold-mounted | 4WH E 25 G | To the product |
12 - 350 | 0 - 900 | Manifold-mounted | 4WH E 32 G | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
5 - 320 | 0 - 150 | Manifold-mounted | 4WH E 10 H | To the product |
12 - 350 | 0 - 300 | Manifold-mounted | 4WH E 16 H | To the product |
5 - 320 | 0 - 600 | Manifold-mounted | 4WH E 25 H | To the product |
12 - 350 | 0 - 900 | Manifold-mounted | 4WH E 32 H | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
5 - 320 | 0 - 150 | Manifold-mounted | 4WH E 10 J | To the product |
12 - 350 | 0 - 300 | Manifold-mounted | 4WH E 16 J | To the product |
5 - 320 | 0 - 600 | Manifold-mounted | 4WH E 25 J | To the product |
12 - 350 | 0 - 700 | Manifold-mounted | 4WH E 32 J | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 250 | 0 - 19 | Cartridge | WSM06020W | To the product |
0 - 250 | 0 - 19 | Cartridge | WS08W | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 20 | Cartridge | WS08V | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 19 | Cartridge | WK08C | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 75 | Manifold-mounted | 4WMH 6 D | To the product |
0 - 320 | 0 - 150 | Manifold-mounted | 4WMH 10 D | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 75 | Manifold-mounted | 4WMH 6 EA | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 75 | Manifold-mounted | 4WMH 6 E | To the product |
0 - 320 | 0 - 150 | Manifold-mounted | 4WMH 10 E | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 70 | Manifold-mounted | 4WMH 6 G | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 75 | Manifold-mounted | 4WMH 6 H | To the product |
0 - 320 | 0 - 150 | Manifold-mounted | 4WMH 10 H | To the product |
Pressure range P [bar] | Volume flow range Q [l/min] | Design | Product family | |
---|---|---|---|---|
0 - 350 | 0 - 75 | Manifold-mounted | 4WMH 6 J | To the product |
0 - 320 | 0 - 150 | Manifold-mounted | 4WMH 10 J | To the product |