WK10E

SKU
GP_1000486307
learn more ...
  • Search Bar : $SL-1000055820 [1000484927] [my]
Product Search
Filter selection
Reset filter
Sealing material
Select all Reset selection
Coil
Select all Reset selection
Plug connector type
Select all Reset selection
Type, manual override
Select all Reset selection
Show more filters

WK10E


Grouped product items
WK10E-01-C-N-12DG
Material-No. 3044407
Type, manual override:
No manual override        
Model:
Default
Manual override:
No
Function:
4/3 directional valve
each 1 PCE
WK10E-01-C-N-230AG
Material-No. 3044426
Type, manual override:
No manual override        
Model:
Default
Manual override:
No
Function:
4/3 directional valve
each 1 PCE
WK10E-01-C-N-24DG
Material-No. 3044428
Type, manual override:
No manual override        
Model:
Default
Manual override:
No
Function:
4/3 directional valve
each 1 PCE
WK10E-01-C-N-0
Material-No. 3046159
Type, manual override:
No manual override        
Model:
Default
Manual override:
No
Function:
4/3 directional valve
each 1 PCE
WK10E-01-C-V-0
Material-No. 3046160
Type, manual override:
No manual override        
Model:
Default
Manual override:
No
Function:
4/3 directional valve
each 1 PCE
WK10E-01M-C-N-0
Material-No. 3124890
Type, manual override:
Push/Pull override
Model:
Default
Manual override:
Yes
Function:
4/3 directional valve
each 1 PCE
WK10E-01A-C-N-0
Material-No. 3197080
Type, manual override:
Resting push/pull override
Model:
Latching manual override
Manual override:
Yes
Function:
4/3 directional valve
each 1 PCE