IXU - Ion eXchange Unit

SKU
GP_1000428030
learn more ...
  • Search Bar : $SL-1000065135 [1000507172] [my]
Shop By
Filter selection
Reset filter

IXU - Ion eXchange Unit


Grouped product items
IXU-1-S-G-A-Z-BM-Z
Material-No. 4108320
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-1:2007, EN 61000-6-2:2005, EN 61000-6-3:2007, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
Without
Measurement equipment:
Without
Clogging indicator:
VM 2 BM.1
each 1 PCE
IXU-1-S-G-A-1-C-Z/-PKZ
Material-No. 4249230
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-1:2007, EN 61000-6-2:2005, EN 61000-6-3:2007, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
On/off switch + prot. fuse
Measurement equipment:
Without
Clogging indicator:
VM 2 C.0
each 1 PCE
IXU-1-S-G-B-1-BM-Z/-PKZ
Material-No. 4277798
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-1:2007, EN 61000-6-2:2005, EN 61000-6-3:2007, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
On/off switch + prot. fuse
Measurement equipment:
Without
Clogging indicator:
VM 2 BM.1
each 1 PCE
IXU-4-M-G-B-1-C-Z/-SKDK-FA1
Material-No. 4320122
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-1:2007, EN 61000-6-2:2005, EN 61000-6-3:2007, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
P-hose with screw-in thread 5m
Measurement equipment:
Without
Clogging indicator:
VM 2 C.0
each 1 PCE
IXU-4-M-G-E-1-C-AS/-S5D5-PKZ
Material-No. 4369277
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-1:2007, EN 61000-6-2:2005, EN 61000-6-3:2007, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
Pressure hose 5m with lance
Measurement equipment:
Without
Clogging indicator:
VM 2 C.0
each 1 PCE
IXU-4-M-G-A-1-BM-Z/-PKZ
Material-No. 4597061
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-1:2007, EN 61000-6-2:2005, EN 61000-6-3:2007, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
On/off switch + prot. fuse
Measurement equipment:
Without
Clogging indicator:
VM 2 BM.1
each 1 PCE
IXU-4-M-G-B-1-BM-Z/-SKDK-PKZ
Material-No. 4611655
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-1:2007, EN 61000-6-2:2005, EN 61000-6-3:2007, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
P-hose with screw-in thread 5m
Measurement equipment:
Without
Clogging indicator:
VM 2 BM.1
each 1 PCE
IXU-1-S-Z-Z-Z-C-Z
Material-No. 4625549
Supplementary details:
Without
Measurement equipment:
Without
Clogging indicator:
VM 2 C.0
Voltage:
Without
each 1 PCE
Page

Downloads

CAD data can't be found at the product category level, but directly on the individual products.
Media
IXU Ion eXchange Unit
Product brochure EN

(2.33 MB)