VEU - VarnishElimination Unit

Die servicefreundlichen VarnishElimination Units VEU dienen zur Aufbereitung von Mineralölen. Sie entfernen effektiv Ölalterungsprodukte (Varnish) aus Mineralölen. Bei Varnish handelt es sich um ölunlösliche Ölalterungsprodukte, die sich im Tank, in Ventilen oder Lagern absetzen. Diese Stoffe können sowohl filtergängige Gele als auch feste, lackartige Ablagerungen sein.

Die Aggregate der VEU-F Baureihe werden im Nebenstrom eingesetzt. Die Abscheidung von Varnish basiert dabei auf der Reduzierung der Öllöslichkeit für Varnish mit anschließender Filtration.

  • Erhöhung der Anlagenbetriebssicherheit durch geringere Ablagerungen an Hydraulikventilen
  • Erhöhung der Fluidlebensdauer
  • Verfügbar als Komplett-Aggregat für die Nachrüstung von bestehenden Anlagen und für Neuanlagen
SKU
GP_1000428028
learn more ...
  • Search Bar : $SL-1000065135 [1000507172] [my]
Shop By
Filter selection
Reset filter

VEU - VarnishElimination Unit


Grouped product items
VEU-F-60/20-M-A-G-N-Z-D3/-FA1
Material-No. 4182736
Supplementary details:
On/off with switch-off
Clogging indicator:
2bar visual/electrical
Voltage:
400V-50Hz-3Ph
Pump:
Gear pump
each 1 PCE
VEU-F-30/10-S-A-G-N-Z-B/-PKZ-S
Material-No. 4191201
Supplementary details:
On/off with motor protection, Cooling water flow limiter
Clogging indicator:
2bar visual
Voltage:
400V-50Hz-3Ph
Pump:
Gear pump
each 1 PCE
VEU-F-60/20-S-A-G-N-Z-D3/-FA1
Material-No. 4191205
Supplementary details:
On/off with switch-off
Clogging indicator:
2bar visual/electrical
Voltage:
400V-50Hz-3Ph
Pump:
Gear pump
each 1 PCE
VEU-F-60/1-S-C-G-N-Z-C/-SKDK-FA1-V
Material-No. 4238169
Supplementary details:
Suction hose 2.5m/ret.5m, On/off with switch-off, FKM (FPM, Viton)
Clogging indicator:
2bar electrical
Voltage:
400V-50Hz-3Ph
Pump:
Gear pump
each 1 PCE
VEU-F-30/10-S-A-G-N-Z-D3/-FA2-V
Material-No. 4254711
Supplementary details:
On/off with switch-off 2, FKM (FPM, Viton)
Clogging indicator:
2bar visual/electrical
Voltage:
400V-50Hz-3Ph
Pump:
Gear pump
each 1 PCE
VEU-F-30/10-S-A-G-N-Z-D3/-FA1
Material-No. 4262152
Supplementary details:
On/off with switch-off
Clogging indicator:
2bar visual/electrical
Voltage:
400V-50Hz-3Ph
Pump:
Gear pump
each 1 PCE
VEU-F-60/20-M-A-G-N-Z-B/-PKZ-S
Material-No. 4270974
Supplementary details:
On/off with motor protection, Cooling water flow limiter
Clogging indicator:
2bar visual
Voltage:
400V-50Hz-3Ph
Pump:
Gear pump
each 1 PCE
VEU-F-60/1-M-C-G-R-Z-C/-SKDK
Material-No. 4274752
Supplementary details:
Suction hose 2.5m/ret.5m
Clogging indicator:
2bar electrical
Voltage:
415V-50Hz-3Ph
Pump:
Gear pump
each 1 PCE
VEU-F-30/10-M-A-G-N-Z-B
Material-No. 4319701
Supplementary details:
Without
Clogging indicator:
2bar visual
Voltage:
400V-50Hz-3Ph
Pump:
Gear pump
each 1 PCE
VEU-F-15/5-S-A-G-N-Z-B
Material-No. 4380917
Supplementary details:
Without
Clogging indicator:
2bar visual
Voltage:
400V-50Hz-3Ph
Pump:
Gear pump
each 1 PCE
VEU-F-30/10-S-A-G-N-Z-B/-PKZ
Material-No. 4485751
Supplementary details:
On/off with motor protection
Clogging indicator:
2bar visual
Voltage:
400V-50Hz-3Ph
Pump:
Gear pump
each 1 PCE
VEU-F-30/10-M-A-G-G-Z-B/-SKDK
Material-No. 4500720
Supplementary details:
Suction hose 2.5m/ret.5m
Clogging indicator:
2bar visual
Voltage:
440V-50Hz-3Ph
Pump:
Gear pump
each 1 PCE
VEU-F-45/15-S-A-G-N-Z-D3/-PKZ
Material-No. 4512611
Supplementary details:
On/off with motor protection
Clogging indicator:
2bar visual/electrical
Voltage:
400V-50Hz-3Ph
Pump:
Gear pump
each 1 PCE
VEU-F-30/10-M-A-G-G-Z-D3/-SKDK-FA1
Material-No. 4571884
Supplementary details:
Suction hose 2.5m/ret.5m, On/off with switch-off
Clogging indicator:
2bar visual/electrical
Voltage:
440V-50Hz-3Ph
Pump:
Gear pump
each 1 PCE
VEU-F-5/3-S-Z-S-M-Z-D70
Material-No. 4632042
Supplementary details:
Without
Clogging indicator:
5bar visual/electrical
Voltage:
230V-50Hz-1Ph
Pump:
Vane pump
each 1 PCE
VEU-F-45/15-M-A-G-N-Z-B/-PKZ-V
Material-No. 4668290
Supplementary details:
On/off with motor protection, FKM (FPM, Viton)
Clogging indicator:
2bar visual
Voltage:
400V-50Hz-3Ph
Pump:
Gear pump
each 1 PCE
VEU-F-30/10-M-A-G-N-Z-C/-S3D5-FA1-S
Material-No. 4676649
Supplementary details:
Suction hose 3m/ret. 5m, On/off with switch-off, Cooling water flow limiter
Clogging indicator:
2bar electrical
Voltage:
400V-50Hz-3Ph
Pump:
Gear pump
each 1 PCE
VEU-F-60/20-M-A-G-N-Z-D3/-S3D5
Material-No. 4689947
Supplementary details:
Suction hose 3m/ret. 5m
Clogging indicator:
2bar visual/electrical
Voltage:
400V-50Hz-3Ph
Pump:
Gear pump
each 1 PCE
VEU-F-60/20-M-A-G-N-Z-D3/-FA1-S
Material-No. 4715851
Supplementary details:
On/off with switch-off, Cooling water flow limiter
Clogging indicator:
2bar visual/electrical
Voltage:
400V-50Hz-3Ph
Pump:
Gear pump
each 1 PCE
VEU-F-60/20-M-A-G-B60-Z-C/-FA2-SKDK
Material-No. 4724461
Supplementary details:
Suction hose 2.5m/ret.5m, On/off with switch-off 2
Clogging indicator:
2bar electrical
Voltage:
480V-60Hz-3Ph
Pump:
Gear pump
each 1 PCE
Page

Downloads

CAD data can't be found at the product category level, but directly on the individual products.
Media
VEU-F VarnishElimination Unit-Filtration
Product brochure EN

(13.47 MB)

VEU-I VarnishElimination Unit-Ion Exchan
Product brochure EN

(0.62 MB)