Pressure switches
Electronic pressure switches offer numerous advantages compared to mechanical pressure switches and contact pressure gauges. They offer impressive features including greater accuracy, wear-free operation, long-term stability, ease of use and a high number of switching cycles.
Production series
without measured value display
- EDS 4000, for mobile and stationary hydraulics, factory-set or programmable,
with ATEX, CSA, IECEx approval for potentially explosive atmospheres, depending on version - EDS 810, for series applications in the industrial and mobile sector, factory-set,
with ECE type approval for use in public road traffic, optionally with IO-Link interface - EDS 820 with IO-Link interface
- EDS 710, for series applications in industrial and mobile environments where installation space is limited; extremely small and compact design, factory-set
- EDS 410, for series applications; factory set or programmable
with measured value display
- EDS 8000, menu navigation according to VDMA, 1 or 2 PNP transistor switching outputs,
four-digit digital display, multi-coloured switching display, IP 67 protection class - EDS 3000, can be rotated in the longitudinal axis with display, 4-digit LED display, units in bar, psi
or MPa, can be set via buttons, depending on version
- Desina-compliant
- with front membrane - 2 relay outputs, can be set via keypad
- EDS 1700, 4 relay outputs, 4-digit LED display, many additional functions,
can be set via keypad
Technology
- Thick-layer strain gauge on ceramic membrane (low pressure range)
- Thin-film strain gauge on stainless steel membrane (low and high pressure range)
Standard pressure ranges
- From 0 to 1 and 0 to 600 / 1000 bar relative pressure, depending on version
- Up to 2.5 bar absolute pressure
- Calibration also in PSI and MPa
- Other pressure ranges and special calibration on request
Product Search
Filter selection
Reset filter
Product overview
- EDS 410 – Fixed, high and low pressure, OEM (industry, mobile) Data Sheet
-
https://www.hydac.com/shop/en-my/eds-710-fixed-high-pressure-relative-oem-industry-mobile-1000213586EDS 710 – Fixed, high pressure, relative, OEM (industry, mobile) Data Sheet
-
https://www.hydac.com/shop/en-my/eds-810-fixed-high-pressure-relative-oem-industry-mobile-1000213600EDS 810 – Fixed, high pressure, relative, OEM (industry, mobile) Data Sheet
- EDS 4300 – Configurable, low pressure, relative, industry, mobile Data Sheet
- EDS 4400 – Fixed, high pressure, relative, industry, mobile Data Sheet
- EDS 820 – Adjustable, high pressure, relative, industry Data Sheet
- EDS 8400 – Adjustable, high pressure, relative, industry Data Sheet
- HPS 2400 – Adjustable, high and low pressure, industry Data Sheet
- EDS 3100 – Configurable, low pressure, absolute, industry Data Sheet
- EDS 3300 – Configurable, low pressure, relative, industry Data Sheet
- EDS 3400 – Adjustable, high pressure, relative, industry Data Sheet
- EDS 1700 – Fixed, high pressure, relative, industry, switch panel Data Sheet