Search results for: 'DMV – angled version'
4
Results
in category
Products
HYDAC fluid level gauges in long design. For large-volume tanks, sizes of 500 to 1000 mm are available with numerous seal variants to choose from. The design compensates for the extended length by means of double O-ring sealing. Operating fluid temperature -20°C to +95°C – other versions on request.
Module
HYDAC fluid level sensors in long design for large-volume tanks. Choose from numerous sizes from 500 to 1000 mm and extensive seal variants. One or more switch points can be sent as an electrical signal and used as a warning message for level regulation. Temperature range of operating fluid -20°C to +95°C. Please ask us for assistance in making your selection.
The cast iron version of the RFL low-pressure line filter is suitable for applications with max. pressure ranges of 40 bar. The switchable RFLD version is capable of max. 64 bar.
The welded version of the RFL low-pressure line filter and the switchable RFLD version are suitable for applications with max. pressure ranges of 16 bar.
0
Result
in category
Topics & Solutions
0
Result
in category
Downloads
Is your file not listed?
To our download & media center