Modules and module strips, direct-acting

SKU
GP_1000489017
learn more ...
Product Search
Filter selection
Reset filter
Supplementary details CX
Select all Reset selection
Model code CX
Select all Reset selection
Valve seat seal
Select all Reset selection
Electr. connection, main solenoid
Select all Reset selection
Show more filters

Modules and module strips, direct-acting


Grouped product items
CX05M-2/2-D/C-2/10/100/012/24V-M12-M5
Material-No. 3595159
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Model code CX:
CX05M (2/2 - D)
Valve seat seal:
PTFE
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX05M-2/2-D/C-2/10/100/038/24V-1X-M6
Material-No. 3771304
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Model code CX:
CX05M (2/2 - D)
Valve seat seal:
PTFE
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX05M-2/2-D/C-2/10/100/014/24V-1X-M6
Material-No. 3771427
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Model code CX:
CX05M (2/2 - D)
Valve seat seal:
PTFE
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX05M-2/2-D/C-2/10/100/012/24V-1X-M6
Material-No. 3771428
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Model code CX:
CX05M (2/2 - D)
Valve seat seal:
PTFE
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX05M-2/2-D/C-2/15/100/012/24V-1X-M8
Material-No. 3771429
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Model code CX:
CX05M (2/2 - D)
Valve seat seal:
PTFE
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX05M-2/2-D/C-2/15/100/038/24V-1X-M8
Material-No. 3771430
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Model code CX:
CX05M (2/2 - D)
Valve seat seal:
PTFE
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX05M-2/2-D/C-2/15/100/034/24V-1X-M8
Material-No. 3771431
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Model code CX:
CX05M (2/2 - D)
Valve seat seal:
PTFE
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX05M-2/2-D/C-2/20/100/012/ 24V
Material-No. 3825860
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Model code CX:
CX05M (2/2 - D)
Valve seat seal:
PTFE
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX05M-2/2-D/C-2/20/100/034/ 24V-1X
Material-No. 3825863
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Model code CX:
CX05M (2/2 - D)
Valve seat seal:
PTFE
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX05M-2/2-D/C-2/20/100/100/ 24V
Material-No. 3825895
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Model code CX:
CX05M (2/2 - D)
Valve seat seal:
PTFE
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX05M-2/2-D/C-2/25/100/034/ 24V
Material-No. 3825897
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Model code CX:
CX05M (2/2 - D)
Valve seat seal:
PTFE
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX05M-2/2-D/C-2/25/100/100/ 24V-1X
Material-No. 3825900
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Model code CX:
CX05M (2/2 - D)
Valve seat seal:
PTFE
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX05M-2/2-D/C-2/25/100/114/ 24V
Material-No. 3825901
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Model code CX:
CX05M (2/2 - D)
Valve seat seal:
PTFE
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX05M-2/2-D/C-2/32/100/100/ 24V
Material-No. 3825903
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Model code CX:
CX05M (2/2 - D)
Valve seat seal:
PTFE
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX05M-2/2-D/C-2/32/100/114/ 24V
Material-No. 3825904
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Model code CX:
CX05M (2/2 - D)
Valve seat seal:
PTFE
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX05M-2/2-D/C-2/32/100/112/ 24V
Material-No. 3825906
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Model code CX:
CX05M (2/2 - D)
Valve seat seal:
PTFE
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX05M-2/2-D/C-2/10/100/034/24V-1X-M6
Material-No. 4042900
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Model code CX:
CX05M (2/2 - D)
Valve seat seal:
PTFE
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX03M-2/2-D/C-2/25/040/034/ 24V-1X
Material-No. 3371685
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Model code CX:
CX03M (2/2 - D)
Valve seat seal:
FPM
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX03M-2/2-D/C-2/10/040/012/24V-1X-M5-M12
Material-No. 3371693
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Model code CX:
CX03M (2/2 - D)
Valve seat seal:
FPM
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX03M-2/2-D/C-2/10/040/014/24V-1X-M6
Material-No. 3438195
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Model code CX:
CX03M (2/2 - D)
Valve seat seal:
FPM
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page