Technical data
Approvals and certificates | No |
---|---|
Additional interface | 4 to 20mA, 0 to 10V, IO-Link |
Electrical connection | M12x1 / 4p |
Mechanical connection | G1/4 A ISO 1179-2 / external |
Switching outputs | 2 |
Setting range max value | 1 |
Setting range min value | -1 |
Pressure unit | BAR, PSI, MPA |
Type of pressure | Relative |
Display | Yes |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

IODD_930250_HPS 2446-F31-0001-000(-1..+1bar)
Software
EN
(0.63 MB)