HLT 1100-R2-L06-C01-0065-S2PD-000

Part number
930198
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Electrical connection M12x1, single conductor 60 mm
Mechanical connection Cylinder-integrated, D=10 mm
Output signal 4 .. 20 mA (3-conductor)
Resolution 0.1 mm
Measuring range [mm] 65
Design / geometry Rod
Measuring principle Magnetostrictive
Approvals and certificates PL D, SIL 2