Technical data
Approval | UL approval |
---|---|
Electrical connection | M12x1 / 4p |
Mechanical connection | G1/2 HN28-22 |
Output signal | IO-Link |
Accuracy | 5.00% max = 3.00% typ. |
Pressure range max value | 8 |
Pressure range min value | 0 |
Pressure unit | BAR |
Type of pressure | Difference |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

IODD_927734_HPT 506-F31-08.0-S-000
Software
EN
(0.71 MB)