Technical data
Approval | UL approval |
---|---|
Electrical connection | M12x1 / 4p |
Mechanical connection | G1/4 A ISO 1179-2 / external |
Output signal | 4 to 20mA (2 conductors) |
Accuracy | 1.00% max = 0.5% typ. |
Pressure range max value | 1 |
Pressure range min value | -1 |
Pressure unit | BAR |
Type of pressure | Relative |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

HDA 4100/4300 Operating instructions D/E
Operating/maintenance instructions
EN
(9.71 MB)

HDA 4300 Pressure Transmitter
Product brochure
EN
(0.89 MB)

ATEX Approval KEMA05ATEX1016X E
Approval and certificate
EN
(2.27 MB)

IECEx Approval IECExKEM08.0014X E
Approval and certificate
EN
(1.32 MB)