The store will not work correctly in the case when cookies are disabled.
EDS 4348-0009-2-PP-000-F1(-1..+9 bar)
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approvals and certificates |
UL approval |
Additional interface |
No |
Electrical connection |
M12x1 / 5p |
Mechanical connection |
G1/4 A ISO 1179-2 / external |
Switching outputs |
2 |
Setting range max value |
9 |
Setting range min value |
-1 |
Pressure unit |
BAR |
Type of pressure |
Relative |
Display |
No |