HLT 2500-F1-M08-C01-0250-000

Part number
924610
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Electrical connection Male connector M16, 8-pin
Mechanical connection Flange housing design
Output signal 4 .. 20 mA (3-conductor)
Resolution 0.05 mm
Measuring range [mm] 250
Design / geometry Profile
Measuring principle Magnetostrictive
Approvals and certificates No