The store will not work correctly in the case when cookies are disabled.
EDS 3116-2-02,5-000-F1
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approvals and certificates |
UL approval |
Additional interface |
No |
Electrical connection |
M12x1 / 4p |
Mechanical connection |
G1/2 B DIN EN 837 / external |
Switching outputs |
2 |
Setting range max value |
2.5 |
Setting range min value |
0 |
Pressure unit |
BAR |
Type of pressure |
Absolute |
Display |
Yes |