HLT 2500-L2-E51-F51-0400-000

Part number
923954
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Electrical connection 2 x M12x1, 4-pol. + M8 4-pol.
Mechanical connection Profile design
Output signal EtherCAT
Resolution 0.001 mm
Measuring range [mm] 400
Design / geometry Profile
Measuring principle Magnetostrictive
Approvals and certificates No