HLT 2500-L2-K01-B01-2000-000

Part number
921575
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Electrical connection Jacketed cable, length 1 m
Mechanical connection Profile design
Output signal 0 to 10 V
Resolution 0.005 mm
Measuring range [mm] 2000
Design / geometry Profile
Measuring principle Magnetostrictive
Approvals and certificates No