The store will not work correctly in the case when cookies are disabled.
EDS 1792-P-016-000(232PSI)
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approvals and certificates |
No |
Additional interface |
4 to 20mA, 0 to 10V |
Electrical connection |
Terminal strip |
Mechanical connection |
G1/4 ISO 1179-1 / internal |
Switching outputs |
4 |
Setting range max value |
232 |
Setting range min value |
0 |
Pressure unit |
BAR, PSI, MPA |
Type of pressure |
Relative |
Display |
Yes |