SRE3-G1/2-01X/12 Q=11,5-14,0

Part number
717816
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Adjustment type Tool
Cavity 10520
Qmax valves [l/min] 48
Q product family [l/min] 1.7 - 48
Product family SRE3
Flow rate range [l/min] 11.5 - 14
Function Spool valve
Function Flow control valve
Nominal size 10
Object designation SRE3-G1/2-01X/12 Q=11,5-14,0
Pmax [bar] 350
Control type Direct-acting
Type of installation Inch
Part number 717816
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
SRE 1 to 4, 2-Way Flow Regulator
Product brochure EN

(0.34 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.11 MB)