DVE08920-04-C-V

Part number
706622
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Additional function Fine throttle spindle
Adjustment type Manual
Cavity 08920
Qmax valves [l/min] 50
Q product family [l/min] 0 - 50
Product family DVE08
Flow rate range [l/min] 0 - 50
Function Poppet valve
Function Throttle valve
Nominal size 8
Pmax [bar] 350
Control type Direct-acting
Type of installation Metric
Sealing material FKM
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)