Search results for: 'Schlauchl. DN4 / 2xDKOS- 6S/L= 4000 *'
177
Results
in category
Products
Product category
The HEZ-Junior 1s electric cylinder is a push-piston drive. It is a linear drive with a force range of up to 3.5 kN.<br /> It can be used in industrial applications and inside buildings<br /> and for adjustment functions with occasional movement similar to S3 operation.<br />
Product category
The smart compact power unit CO1S is used for fluid power supply in oil hydraulic systems in short-term operation and intermittent duty (S2, S3). It features high power density combined with small dimensions. The accumulator charging function enables the required system pressure to be maintained for a long period after the drive unit has been switched off. Continuous condition monitoring of the unit is achieved by means of integrated smart sensors. The continuous data exchange between the unit and the machine controller is performed via IO-Link communication – whether it’s condition monitoring, reporting that operating parameters are outside of the permitted limits or automatable accumulator closing pressure measurement for p0 assessment. The CO1S is the key to communication with your machine and a key component in total predictive maintenance (TPM).
Product category
<p>Stacking system that can be extended as needed, for controlling low-volume consumers and pressure-load retention tasks - High flexibility in planning and construction - Small dimensions combined with high power density - Leakage security thanks to short, rigid connections - Subsequent extension possible by adding modules TECHNICAL DATA Flow rate: up to 12 l/min<br /> Operating pressure: max. 500 bar<br /> Voltages: 24 and 230 volt<br /> Protection class: IP65 to DIN EN 60034-5<br /> Fluid type: hydraulic oil to DIN 51524 Part 1 and 2<br /> Temperature range of operating fluid: min. -20°C to max. + 80°C<br /> Ambient temperature range: min. -20°C to max. +40°C<br /> Viscosity range: 10 – 380 mm²/s recommended Filtration: max. permitted contamination of operating fluid to ISO 4406 Class 21/19/16 Weight: from 0.2 to 2.2 kg per individual module<br /> Return flow: up to max. 15 l/min<br /> Mounting: to CO1, DC1, CA and HP units<br /> Details in brochure 5.304.2</p>
Product category
<ul><li class="libreak">4 directions / 3 positions</li><li class="libreak">Directional spool valve</li></ul>
0
Result
in category
Topics & Solutions
0
Result
in category
Downloads
Is your file not listed?
To our download & media center