CTM-EB-1650-M-Z-Z

Part number
4838964
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Standard EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 4413:2010, EN ISO 13849-1:2015, EN 1127-1:2019
Supply voltage 230V AC / 50Hz / 1Ph Europe
Analysis fluid Solvent AIII class

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
CTM-EB Operating instructions
Operating/maintenance instructions EN

(7.32 MB)

CTM-EBxx5x Operating instructions
Operating/maintenance instructions EN

(6.76 MB)