WS08W-61M-C-N-0

Part number
4787984
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Model Performance-optimised
Type, manual override Push override
Model Performance-optimised
Manual override Yes
Function 2/2 directional valve
Actuation Magnetic
Valve series WS08W-61
Coil design 50-1836
Cavity FC08-2
Qmax valves [l/min] 25
Product family WS08W-61
Plug connector type Without coil
Pressure range P [bar] 0 - 350
Coil Without coil
Volume flow range Q [l/min] 0 - 25
Function Poppet valve
Flow rate range Q [l/min] 0 - 25
Nominal size 8
Pmax [bar] 350
Control type Direct-acting
Type of installation UNF
Sealing material FKM
Part number, coil -
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

WS08W-61 2/2-way directional poppet valve
Product brochure EN

(0.37 MB)