CTM-EB-2050-K-Z-Z

Part number
4643498
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Standard EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 4413:2010, EN ISO 13849-1:2015, EN 1127-1:2019
Supply voltage 120V AC / 60Hz/ 1Ph USA/Canada
Analysis fluid Solvent AIII class

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
CTM-EB Operating instructions
Operating/maintenance instructions EN

(7.32 MB)

CTM-EBxx5x Operating instructions
Operating/maintenance instructions EN

(6.76 MB)