Stellantr. SE3-HP-570-51-460V-60Hz-G110

Part number
4639164
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
M20003778 250
Container size [l] 10
Volume flow 1 6
Unit, max. permitted pressure bar
M20003772 04
M20003782 -10
M20003783 50
Max. permitted media temp. [°C] 60
Min. permitted media temp. [°C] 5