The store will not work correctly in the case when cookies are disabled.
HRRLE 4 A1TM 2X40 PP 200/2 ST M BL
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Application, clamp |
Pipe mounting, Cable + hose mounting |
Old model code |
HRRLE 4 S1TM 40-40 PP 200/2 ST |
Material, clamping elements |
Polypropylene |
Pipe ExDø - D 1 - series strip |
40 |
Qty. pipe mounts |
2 x pipe mounts |
Design, series strip |
Heavy duty w.elast.ins. |
Des. part, series strip |
Assembly A1TM |
Size, series strips |
Size 4 |