Technical data
Standard | EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008 |
---|---|
Pre-filter | OLF-5/4 Toploader |
Supplementary details | Without |
Measurement technology | Z |
Water outlet | Automatic |
Heater | Without heater |
Clogging indicator | VM 2 BM.1 |
Element identification | Coalescing element 20 inch |
Supply voltage | 400V-50Hz-3Ph |
Pump version | Gear pump |
Nominal flow rate | 5 |
Size | 10 coalescing elements |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media