P4WE 6 Q08 A01-24PG/N

Part number
4350459
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Coil 24V proportional
Consumer volume flow prod.fam. 0 - 40
Function Prop. directional valve
Type, manual override Concealed override
Model Default
Manual override Yes
Actuation Proportional
Coil design 50-2345
Adjustment type Not available
Cavity ISO 4401-03-02-0-05
Qmax valves [l/min] 40
Product family P4WE 6 Q
Plug connector type Plug acc. to DIN EN 175301-803
Function Spool valve
Nominal size 6
Pmax [bar] 350
Control type Direct-acting
Type of installation Other
Sealing material NBR
Part number, coil 4356848
Design Manifold-mounted

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Industrial Valves
Product brochure EN

(34.8 MB)

Accessories for Industrial valves
Product brochure EN

(1.27 MB)

P4WE6-A01 4/2 and 4/3 Proportional Directional Valve
Product brochure EN

(1.37 MB)