Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO530001-00001 | Download 0.12 MB |
[ "CS" ] | PRO530001-00001 | Download 0.12 MB |
[ "DA" ] | PRO530001-00001 | Download 0.12 MB |
[ "DE" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-AT" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-CH" ] | PRO530001-00001 | Download 0.14 MB |
[ "EN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-AE" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-IN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-ZA" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-AR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-MX" ] | PRO530001-00001 | Download 0.12 MB |
[ "FI" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "HU" ] | PRO530001-00001 | Download 0.12 MB |
[ "ID" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "JA" ] | PRO530001-00001 | Download 0.12 MB |
[ "KO" ] | PRO530001-00001 | Download 0.12 MB |
[ "MS" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL-BE" ] | PRO530001-00001 | Download 0.12 MB |
[ "NO" ] | PRO530001-00001 | Download 0.12 MB |
[ "PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "PT" ] | PRO530001-00001 | Download 0.12 MB |
[ "SK" ] | PRO530001-00001 | Download 0.12 MB |
[ "SV" ] | PRO530001-00001 | Download 0.12 MB |
[ "TR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ZH" ] | PRO530001-00001 | Download 0.12 MB |
[ "BG" ] | PRO5215-00001 | Download 0.76 MB |
[ "CS" ] | PRO5215-00001 | Download 0.76 MB |
[ "DA" ] | PRO5215-00001 | Download 0.76 MB |
[ "DE" ] | PRO5215-00001 | Download 0.87 MB |
[ "DE-AT" ] | PRO5215-00001 | Download 0.87 MB |
[ "DE-CH" ] | PRO5215-00001 | Download 0.87 MB |
[ "EN" ] | PRO5215-00001 | Download 0.76 MB |
[ "EN-AE" ] | PRO5215-00001 | Download 0.76 MB |
[ "EN-CH" ] | PRO5215-00001 | Download 0.76 MB |
[ "EN-IN" ] | PRO5215-00001 | Download 0.76 MB |
[ "EN-PL" ] | PRO5215-00001 | Download 0.76 MB |
[ "EN-ZA" ] | PRO5215-00001 | Download 0.76 MB |
[ "ES" ] | PRO5215-00001 | Download 0.76 MB |
[ "ES-AR" ] | PRO5215-00001 | Download 0.76 MB |
[ "ES-MX" ] | PRO5215-00001 | Download 0.76 MB |
[ "FI" ] | PRO5215-00001 | Download 0.76 MB |
[ "FR" ] | PRO5215-00001 | Download 0.76 MB |
[ "FR-CH" ] | PRO5215-00001 | Download 0.76 MB |
[ "HU" ] | PRO5215-00001 | Download 0.76 MB |
[ "ID" ] | PRO5215-00001 | Download 0.76 MB |
[ "IT" ] | PRO5215-00001 | Download 0.76 MB |
[ "IT-CH" ] | PRO5215-00001 | Download 0.76 MB |
[ "JA" ] | PRO5215-00001 | Download 0.76 MB |
[ "KO" ] | PRO5215-00001 | Download 0.76 MB |
[ "MS" ] | PRO5215-00001 | Download 0.76 MB |
[ "NL" ] | PRO5215-00001 | Download 0.76 MB |
[ "NL-BE" ] | PRO5215-00001 | Download 0.76 MB |
[ "NO" ] | PRO5215-00001 | Download 0.76 MB |
[ "PL" ] | PRO5215-00001 | Download 0.76 MB |
[ "PT" ] | PRO5215-00001 | Download 0.76 MB |
[ "SK" ] | PRO5215-00001 | Download 0.76 MB |
[ "SV" ] | PRO5215-00001 | Download 0.76 MB |
[ "TR" ] | PRO5215-00001 | Download 0.76 MB |
[ "ZH" ] | PRO5215-00001 | Download 0.76 MB |
[ "BG" ] | PRO5252-00001 | Download 0.7 MB |
[ "CS" ] | PRO5252-00001 | Download 0.7 MB |
[ "DA" ] | PRO5252-00001 | Download 0.7 MB |
[ "DE" ] | PRO5252-00001 | Download 0.68 MB |
[ "DE-AT" ] | PRO5252-00001 | Download 0.68 MB |
[ "DE-CH" ] | PRO5252-00001 | Download 0.68 MB |
[ "EN" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-AE" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-CH" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-IN" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-PL" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-ZA" ] | PRO5252-00001 | Download 0.7 MB |
[ "ES" ] | PRO5252-00001 | Download 0.7 MB |
[ "ES-AR" ] | PRO5252-00001 | Download 0.7 MB |
[ "ES-MX" ] | PRO5252-00001 | Download 0.7 MB |
[ "FI" ] | PRO5252-00001 | Download 0.7 MB |
[ "FR" ] | PRO5252-00001 | Download 0.7 MB |
[ "FR-CH" ] | PRO5252-00001 | Download 0.7 MB |
[ "HU" ] | PRO5252-00001 | Download 0.7 MB |
[ "ID" ] | PRO5252-00001 | Download 0.7 MB |
[ "IT" ] | PRO5252-00001 | Download 0.7 MB |
[ "IT-CH" ] | PRO5252-00001 | Download 0.7 MB |
[ "JA" ] | PRO5252-00001 | Download 0.7 MB |
[ "KO" ] | PRO5252-00001 | Download 0.7 MB |
[ "MS" ] | PRO5252-00001 | Download 0.7 MB |
[ "NL" ] | PRO5252-00001 | Download 0.7 MB |
[ "NL-BE" ] | PRO5252-00001 | Download 0.7 MB |
[ "NO" ] | PRO5252-00001 | Download 0.7 MB |
[ "PL" ] | PRO5252-00001 | Download 0.7 MB |
[ "PT" ] | 5252 00001 | Download 1.51 MB |
[ "SK" ] | PRO5252-00001 | Download 0.7 MB |
[ "SV" ] | PRO5252-00001 | Download 0.7 MB |
[ "TR" ] | PRO5252-00001 | Download 0.7 MB |
[ "ZH" ] | PRO5252-00001 | Download 0.7 MB |
[ "BG" ] | PRO5253-00001 | Download 1.68 MB |
[ "CS" ] | PRO5253-00001 | Download 1.68 MB |
[ "DA" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE-AT" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-AE" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-IN" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-PL" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-ZA" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES-AR" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES-MX" ] | PRO5253-00001 | Download 1.68 MB |
[ "FI" ] | PRO5253-00001 | Download 1.68 MB |
[ "FR" ] | PRO5253-00001 | Download 1.68 MB |
[ "FR-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "HU" ] | PRO5253-00001 | Download 1.68 MB |
[ "ID" ] | PRO5253-00001 | Download 1.68 MB |
[ "IT" ] | PRO5253-00001 | Download 1.68 MB |
[ "IT-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "JA" ] | PRO5253-00001 | Download 1.68 MB |
[ "KO" ] | PRO5253-00001 | Download 1.68 MB |
[ "MS" ] | PRO5253-00001 | Download 1.68 MB |
[ "NL" ] | PRO5253-00001 | Download 1.68 MB |
[ "NL-BE" ] | PRO5253-00001 | Download 1.68 MB |
[ "NO" ] | PRO5253-00001 | Download 1.68 MB |
[ "PL" ] | PRO5253-00001 | Download 1.68 MB |
[ "PT" ] | PRO5253-00001 | Download 1.68 MB |
[ "SK" ] | PRO5253-00001 | Download 1.68 MB |
[ "SV" ] | PRO5253-00001 | Download 1.68 MB |
[ "TR" ] | PRO5253-00001 | Download 1.68 MB |
[ "ZH" ] | PRO5253-00001 | Download 1.68 MB |
[ "BG" ] | 519918 00001 | Download 0.63 MB |
[ "CS" ] | 519918 00001 | Download 0.63 MB |
[ "DA" ] | 519918 00001 | Download 0.63 MB |
[ "DE" ] | 519918 00001 | Download 0.63 MB |
[ "DE-AT" ] | 519918 00001 | Download 0.63 MB |
[ "DE-CH" ] | 519918 00001 | Download 0.63 MB |
[ "EN" ] | 519918 00001 | Download 0.63 MB |
[ "EN-AE" ] | 519918 00001 | Download 0.63 MB |
[ "EN-CH" ] | 519918 00001 | Download 0.63 MB |
[ "EN-IN" ] | 519918 00001 | Download 0.63 MB |
[ "EN-PL" ] | 519918 00001 | Download 0.63 MB |
[ "ES" ] | 519918 00001 | Download 0.63 MB |
[ "ES-AR" ] | 519918 00001 | Download 0.63 MB |
[ "ES-MX" ] | 519918 00001 | Download 0.63 MB |
[ "FI" ] | 519918 00001 | Download 0.63 MB |
[ "FR" ] | 519918 00001 | Download 0.63 MB |
[ "FR-CH" ] | 519918 00001 | Download 0.63 MB |
[ "HU" ] | 519918 00001 | Download 0.63 MB |
[ "ID" ] | 519918 00001 | Download 0.63 MB |
[ "IT" ] | 519918 00001 | Download 0.63 MB |
[ "IT-CH" ] | 519918 00001 | Download 0.63 MB |
[ "JA" ] | 519918 00001 | Download 0.63 MB |
[ "KO" ] | 519918 00001 | Download 0.63 MB |
[ "MS" ] | 519918 00001 | Download 0.63 MB |
[ "NL" ] | 519918 00001 | Download 0.63 MB |
[ "NL-BE" ] | 519918 00001 | Download 0.63 MB |
[ "NO" ] | 519918 00001 | Download 0.63 MB |
[ "PL" ] | 519918 00001 | Download 0.63 MB |
[ "PT" ] | 519918 00001 | Download 0.63 MB |
[ "SK" ] | 519918 00001 | Download 0.63 MB |
[ "SV" ] | 519918 00001 | Download 0.63 MB |
[ "TR" ] | 519918 00001 | Download 0.63 MB |
[ "ZH" ] | 519918 00001 | Download 0.63 MB |
[ "BG" ] | 519919 00001 | Download 0.64 MB |
[ "CS" ] | 519919 00001 | Download 0.64 MB |
[ "DA" ] | 519919 00001 | Download 0.64 MB |
[ "DE" ] | 519919 00001 | Download 0.65 MB |
[ "DE-AT" ] | 519919 00001 | Download 0.65 MB |
[ "DE-CH" ] | 519919 00001 | Download 0.65 MB |
[ "EN" ] | 519919 00001 | Download 0.64 MB |
[ "EN-AE" ] | 519919 00001 | Download 0.64 MB |
[ "EN-CH" ] | 519919 00001 | Download 0.64 MB |
[ "EN-IN" ] | 519919 00001 | Download 0.64 MB |
[ "EN-PL" ] | 519919 00001 | Download 0.64 MB |
[ "ES" ] | 519919 00001 | Download 0.64 MB |
[ "ES-AR" ] | 519919 00001 | Download 0.64 MB |
[ "ES-MX" ] | 519919 00001 | Download 0.64 MB |
[ "FI" ] | 519919 00001 | Download 0.64 MB |
[ "FR" ] | 519919 00001 | Download 0.64 MB |
[ "FR-CH" ] | 519919 00001 | Download 0.64 MB |
[ "HU" ] | 519919 00001 | Download 0.64 MB |
[ "ID" ] | 519919 00001 | Download 0.64 MB |
[ "IT" ] | 519919 00001 | Download 0.64 MB |
[ "IT-CH" ] | 519919 00001 | Download 0.64 MB |
[ "JA" ] | 519919 00001 | Download 0.64 MB |
[ "KO" ] | 519919 00001 | Download 0.64 MB |
[ "MS" ] | 519919 00001 | Download 0.64 MB |
[ "NL" ] | 519919 00001 | Download 0.64 MB |
[ "NL-BE" ] | 519919 00001 | Download 0.64 MB |
[ "NO" ] | 519919 00001 | Download 0.64 MB |
[ "PL" ] | 519919 00001 | Download 0.64 MB |
[ "PT" ] | 519919 00001 | Download 0.64 MB |
[ "SK" ] | 519919 00001 | Download 0.64 MB |
[ "SV" ] | 519919 00001 | Download 0.64 MB |
[ "TR" ] | 519919 00001 | Download 0.64 MB |
[ "ZH" ] | 519919 00001 | Download 0.64 MB |
Coil | 24V proportional |
---|---|
Consumer volume flow prod.fam. | 0 - 100 |
Function | Prop. pressure control valve |
Pressure setting [bar] | 180 |
Type, manual override | No manual override |
Model | Default |
Manual override | No |
Actuation | Proportional |
Coil design | 40-1836 |
Adjustment type | Tool |
Cavity | FC10-3 |
Qmax valves [l/min] | 100 |
Product family | PDR10PZ |
Pressure set prod. fam. [bar] | 10 - 350 |
Plug connector type | Plug acc. to DIN EN 175301-803 |
Pressure setting range [bar] | 10 - 180 |
Nominal size | 10 |
Pmax [bar] | 350 |
Control type | Pilot-operated |
Type of installation | UNF |
Sealing material | NBR |
Part number, coil | 3109229 |
Design | Cartridge |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media