4WEW 6 Q S01-24DG/V

Part number
3806856
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Type, manual override Concealed override
Model Soft-shift
Manual override Yes
Function 4/3 directional valve
Actuation Magnetic
Valve series 4WEW 6 Q
Cavity ISO 4401-03-02-0-05
Qmax valves [l/min] 80
Product family 4WEW 6 Q
Plug connector type Plug acc. to DIN EN 175301-803
Pressure range P [bar] 0 - 350
Coil 24 V DC
Volume flow range Q [l/min] 0 - 80
Function Spool valve
Flow rate range Q [l/min] 0 - 80
Nominal size 6
Object designation 4WEW 6 Q S01-24DG/V
Pmax [bar] 350
Control type Direct-acting
Type of installation Other
Sealing material FKM
Part number 3806856
Part number, coil ON REQUEST
Design Manifold-mounted

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
4WEW6 4/2 and 4/3 directional spool valve
Product brochure EN

(1.27 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Industrial Valves
Product brochure EN

(34.8 MB)

Accessories for Industrial valves
Product brochure EN

(1.27 MB)