The store will not work correctly in the case when cookies are disabled.
WV700-6-4/3-PP-HR-V-C*00
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Type, manual override |
Concealed override |
Model |
Latching |
Manual override |
Yes |
Function |
4/3 directional valve |
Actuation |
Manually |
Coil design |
0 |
Cavity |
ISO 4401-03-02-0-05 |
Product family |
WV700-6-4/3-PP |
Plug connector type |
Without coil |
Coil |
Without coil |
Function |
Poppet valve |
Nominal size |
6 |
Control type |
Direct-acting |
Type of installation |
Other |
Sealing material |
FKM |
Part number, coil |
- |
Design |
Manifold-mounted |