Technical data
Sealing material | NBR=NBR (Perbunan) |
---|---|
Clogging indicator | Z=none (SF) |
Connection size | No connection |
Type of connection | Thread (inches, ISO 228) |
Filtration rating | 0 |
Filter material | XX=no filter element |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media