Technical data
Element length | 40 inch |
---|---|
Number of elements | 11 |
Housing material | NU=Uncoated common steel |
Size MRF | 3=274mm container diameter |
Other features | 0=no other features |
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | V=FPM (Viton) |
Bypass | KB=no bypass |
Clogging indicator | E=pressure gauge |
Connection size | 1 1/2 inch |
Type of connection | Thread (inches, ISO 228) |
Filtration rating | 0 |
Filter material | XX=no filter element |
pmax [bar] | 10 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

MRF-1-x/1-D-xx-… Installation istruction
Operating/maintenance instructions
EN
(7.22 MB)

MRF-1xx-EV-ED-xx Installation instructio
Operating/maintenance instructions
EN
(8.95 MB)

MRF MultiRheo Filter
Product brochure
EN
(1.27 MB)

MRF-7xx-xV-CJ-… Installation instruction
Operating/maintenance instructions
EN
(6.28 MB)

MRF-1xx-EVD-EY-xx Installation instructi
Operating/maintenance instructions
EN
(10.33 MB)