Coil 12PN-4.1-50-1836

Part number
3179990
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Coil design 50-1836
Plug connector type Deutsch plug connector
Nominal Voltage [V] 12
Maximum Current [A] 1.75
M20004588 4.1
M20004590 0.24
M20004591 2
M20004592 A
M20004593 67/69
M21001123 02
M21001126 DC
M21001127 50
M21001128 36

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Solenoid Coils for Proportional Valves
Product brochure EN

(0.76 MB)