The store will not work correctly in the case when cookies are disabled.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Hose length |
10 |
Hose type |
for 200 bar nitrogen bottle with connection to W24.32x1/14 |
No. charging hoses |
1 |
No. pressure reducers (PRs) |
0.0 |
Min. display pressure gauge 1 |
0 |
Pressure gauge unit 1 |
bar-psi |
Type of pressure gauge 1 |
Analogue |
No. pressure gauges |
1 |
Max. display pressure gauge 1 |
25 |
FPU accessories |
No accessories |
Type of protective case |
No protective case |
Protective case |
No protective case |
G-adapter |
No G adapter |
Model |
Standard design |
Series |
FPU-1 |
Preferred models |
No |