MDF W 110 O C 25 A 1.3 /-B6

Part number
1324492
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features 0=no other features
Standard 0=none
Changeover 0=no changeover
Sealing material NBR=NBR (Perbunan)
Bypass 6 bar
Clogging indicator A=no CI (screw plug)
Connection size 3/4 inch
Type of connection Thread (inches, ISO 228)
Filtration rating 25
Filter material W=stainless steel wire mesh
pmax [bar] 280

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
MDF Pressure Filter
Spare parts list EN

(0.42 MB)

MDF Pressure Filter
Product brochure EN

(0.67 MB)