Technical data
Other features | 0=no other features |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | 0.2 bar |
Clogging indicator | UF=neg. press. switch |
Connection size | 3/4 inch |
Type of connection | Thread (inches, ISO 228) |
Filtration rating | 10 |
Filter material | P=paper |
pmax [bar] | 0 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

SF/SFM/SFF Suction filter
Spare parts list
EN
(0.61 MB)

SF/SFM/SFF S/S.. Suction Filter and Suction Filter Elements
Product brochure
EN
(0.8 MB)