0015 S 125 W /-W

Part number
1277547
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features, element W=fur HFA/HFC fluids
Element type S – suction elements
Size 0015
Filter material, element W=stainless steel wire mesh
Sealing material 0=no seal
Bypass KB=no bypass
Filtration rating 125

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
SF/SFM/SFF Suction filter
Spare parts list EN

(0.61 MB)

SF/SFM/SFF S/S.. Suction Filter and Suction Filter Elements
Product brochure EN

(0.8 MB)