Technical data
Other features | 0=no other features |
---|---|
Standard | 1=in acc. w. DIN 24550 |
Changeover | D=cock plug changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | 7 bar |
Connection size | 38 |
Type of connection | ISO flange |
pmax [bar] | 210 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

FLND/FMND switch. Inline filter DIN24550
Spare parts list
EN
(0.67 MB)