Technical data
Other features | 0=no other features |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | 6 bar |
Clogging indicator | B=visual |
Connection size | Special size |
Type of connection | Special port |
Filtration rating | 20 |
Filter material | ON=Optimicron low pressure |
pmax [bar] | 250 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

DF...QE-MA Pressure Filter Manif. Mount.
Spare parts list
EN
(0.71 MB)

DF..MA/DF..QE/DF..MHA/DF..MHE Pressure Filters Manifold Mounted RearFlanged
Product brochure
EN
(0.45 MB)