Technical data
Other features | L24=lamp voltage 24V |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | KB=no bypass |
Clogging indicator | D=visual/electrical |
Connection size | Special size |
Type of connection | Special port |
Filtration rating | 10 |
Filter material | ON=Optimicron low pressure |
pmax [bar] | 315 |
Bypass | No bypass |
Filtration rating | 10.00 |
Temperature from | -30 |
Temperature to | 100 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

DFZ Pressure Filter Sandwich Stacking
Spare parts list
EN
(0.4 MB)

DFZ Pressure Filter for Sandwich Stacking
Product brochure
EN
(0.23 MB)