RF SN 1300 V P 5 B 1.1

Part number
1251107
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features 0=no other features
Standard 0=none
Changeover 0=no changeover
Sealing material NBR=NBR (Perbunan)
Bypass 3 bar
Clogging indicator B=visual
Connection size 100
Type of connection SAE flange
Filtration rating 5
Filter material SN=Sustainmicron
pmax [bar] 7

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RF Return Line Filter
Spare parts list EN

(0.81 MB)

RF Return Line Filter
Product brochure EN

(0.7 MB)